>> Semiconductor Home > Products > Digital Signal Processors > DSP Overview > TMS320C2000 Platform Overview >

Resources  TMS320C2000 Platform OverviewGray Rule

> 'C2000 Platform Summary
> 'C2000 Architecture
> 'C2000 Peripheral Features
   > 'C20x Peripheral Features
   > 'C24x Peripheral Features
      > Event Manager
      > A/D Converter
      > CAN Module
      > Serial Communication
         Interface (SCI)
      > Serial Peripheral
         Interface (SPI)
      > Flash Memory
> 'C2000 Applications
     more...
> 'C2000 Development Tools
> Technical Documentation
   Search
> 'C2000 Application Notes
> 'C2000 Training
> 'C20x Fixed-Point DSPs
> 'C24x Fixed-Point DSPs
> DSP References

  
'C24x Flash Memory

The 'C24x is the first to offer single-cycle access Flash memory on-chip at a price that is viable for digital control systems. Available in 8K-, 16K- and 32K-word configurations, the Flash module enables designers to store program code on-chip. In-system reprogrammability provides a quick, easy way to adapt to changing standards and product upgrades with minimal development costs. The new LF240x devices offer sectored Flash, allowing users to program individual partitions without erasing the entire Flash memory.

Flash programming utilities available online at:

Downloadable C2000 Software