> 'C2000 Platform Summary
> 'C2000 Architecture
> 'C2000 Peripheral Features
> 'C20x Peripheral Features
> 'C24x Peripheral Features
> Event Manager
> A/D Converter
> CAN Module
> Serial Communication Interface (SCI)
> Serial Peripheral Interface (SPI)
> Flash Memory
> 'C2000 Applications
more...
> 'C2000 Development Tools
> Technical Documentation Search
> 'C2000 Application Notes
> 'C2000 Training
> 'C20x Fixed-Point DSPs
> 'C24x Fixed-Point DSPs
> DSP References
| | 'C24x Event Manager

The 'C24x devices' on-board event manager is key in giving designers a
complete, high-performance motor control solution. Functionally, it
provides all pulse-width modulation (PWM) and I/O features to drive
all motor types.
Features include up to three up/down timers and up to nine comparators which,
when coupled with flexible waveform generation logic, can create up to 12 PWM outputs. This design includes support for symmetrical (centered) and asymmetrical (non-centered) PWM generation capabilities, and a space vector PWM state machine. The PWM's dead-band generation unit is included and helps protect power transistors.
In addition, the event manager integrates up to four capture inputs, two
of which can serve as direct inputs for optical-encoder quadrature
pulses. In all, these features represent a state-of-the-art solution
for flexible PWM generation and system control.
Features:
- Timers/Compare units require minimum CPU overhead for event timing, sampling loops, and PWM generation.
- Programmable deadband units eliminate need for external deadband logic.
- Capture and QEP units eliminate need for external speed/position sensor logic.
- PDP Interrupt protects power drive from system failure.
|