16-pin (PW) package image

BQ2205LYPW ACTIVE

Battery back-up supervisor for dual SRAM banks

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ2205LYPWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
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
More BQ2205LY information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -20 to 70
Package qty | Carrier 90 | TUBE

Features for the BQ2205LY

  • Power Monitoring and Switching for Non-Volatile Control of SRAMs
  • Input Decoder Allows Control of 1 or 2 Banks of SRAM
  • Write-Protect Control
  • 3-V Primary Cell Input
  • 3.3-V Operation
  • Reset Output for System Power-On Reset
  • Less than 20-ns Chip Enable Propagation Delay
  • Small 16-Lead TSSOP Package
  • APPLICATIONS
    • NVSRAM Modules
    • Point-of-Sale Systems
    • Facsimile, Printers and Photocopiers
    • Internet Appliances
    • Servers
    • Medical Instrumentation and Industrial Products

Description for the BQ2205LY

The CMOS bq2205 SRAM non-volatile controller with reset provides all the necessary functions for converting one or two banks of standard CMOS SRAM into non-volatile read/write memory.

A precision comparator monitors the 3.3-V VCC input for an out-of-tolerance condition. When out-of-tolerance is detected, the two conditioned chip-enable outputs are forced inactive to write-protect both banks of SRAM.

Power for the external SRAMs, VOUT, is switched from the VCC supply to the battery-backup supply as VCC decays. On a subsequent power-up, the VOUT supply is automatically switched from the backup supply to the VCC supply. The external SRAMs are write-protected until a power-valid condition exists. The reset output provides power-fail and power-on resets for the system. During power-valid operation, the input decoder, A, selects one of two banks of SRAM.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ2205LYPWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more