Packaging information
Package | Pins | CFP (HFG) | 84 |
---|---|
Package qty | Carrier: | 1 | TUBE |
Operating temperature range (°C) | -55 to 125 |
Features for the ADS5474-SP
- 400 MSPS Sample Rate
- 14 Bit Resolution, 10.9 Bits Effective Number of
Bits (ENOB) - 5962R13208:
- Radiation Hardness Assurance (RHA) up to
TID 100 krad (Si) - Total Ionizing Dose 100 krad (Si)
- ELDRS free 100 krad (Si)
- SEL/SEU characterized
- Radiation Hardness Assurance (RHA) up to
- 1.28 GHz Input Bandwidth
- SFDR = 78 dBc at 230 MHz and 400 MSPS
- SNR = 69.8 dBFS at 230 MHz and 400 MSPS
- 2.2 VPP Differential Input Voltage
- LVDS-Compatible Outputs
- Total Power Dissipation: 2.5 W
- Power Down Mode: 50 mW
- Offset Binary Output Format
- Output Data Transitions on the Rising and Falling Edges
of a Half-Rate Output Clock - On-Chip Analog Buffer, Track-and-Hold, and Reference
Circuit - Available in a 84-Pin Ceramic Nonconductive Tie-Bar
Package (HFG) - Military Temperature Range:
–55°C to +125°C Tcase - Engineering Evaluation (/EM) Samples are Available(1)
- Pin-Similar and Compatible With 12- and 14-Bit Family:
ADS5463-SP and ADS5444-SP
Description for the ADS5474-SP
The ADS5474 is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.
Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.
The ADS5474 is available in an 84-pin ceramic nonconductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to +125°C Tcase).