text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

ADS1251U/2K5 ACTIVE

24-Bit, 20kHz, Low-Power Analog-to-Digital Converter

custom-reels CUSTOM Custom reel may be available

Same as: ADS1251U/2K5G4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Out of stock

Pricing


Qty Price (USD)
1-99 9.625
100-249 8.407
250-999 6.482
1,000+ 5.798

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C)
View TI packaging information

Features for the ADS1251

  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 20kHz DATA RATE
  • LOW NOISE: 1.5ppm
  • DIFFERENTIAL INPUTS
  • INL: 15ppm (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • LOW POWER:
    8mW at 20kHz
    5mW at 10kHz
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

Description for the ADS1251

The ADS1251 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 24 bits of no missing codes performance. Effective resolution of 19 bits (1.5ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1251 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation.

The ADS1251 is a single-channel converter and is offered in an SO-8 package. It is pin-compatible with the faster ADS1252 (41.7kHz data rate).

Out of stock

Pricing


Qty Price (USD)
1-99 9.625
100-249 8.407
250-999 6.482
1,000+ 5.798

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more