Packaging information
Package | Pins TQFP (PBS) | 32 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | JEDEC TRAY (10+1) |
Features for the ADS131A02
- 2 or 4 simultaneous-sampling differential inputs
- Data rates up to 128 kSPS
- High performance:
- Single-channel accuracy: better than 0.1% at 10,000:1 dynamic range
- Effective resolution: 20.6 bits at 8 kSPS
- THD: –100 dB at 50 Hz and 60 Hz
- Integrated negative charge pump allows absolute input voltages below ground
- Flexible analog power-supply
operation:
- Using negative charge pump: 3.0 V to 3.45 V
- Unipolar supply: 3.3 V to 5.5 V
- Bipolar supply: ±2.5 V
- Digital supply: 1.65 V to 3.6 V
- Low-drift internal voltage reference: 6 ppm/°C
- ADC self checks
- Cyclic redundancy check (CRC) and hamming code error correction on communications
- Multiple SPI data interface
modes:
- Asynchronous interrupt
- Synchronous master and slave
- Package: 32-pin TQFP
- Operating temperature range:
–40°C to +125°C
Description for the ADS131A02
The ADS131A02 and ADS131A04 devices are two- and four-channel, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs). The wide dynamic range, with scalable data rates up to 128 kSPS, and internal fault monitors make the ADS131A02 or ADS131A04 a good choice when designing for energy monitoring, grid protection, and control applications. The ADC inputs can be independently and directly interfaced to a resistor-divider network, a current transformer, or a Rogowski coil to measure voltage or current. Flexible power-supply options, including an internal negative charge pump, are available to maximize the effective resolution for high dynamic range applications.
Asynchronous and synchronous master and slave interface options are available, providing ADC configuration flexibility when chaining multiple devices in a single system. Several interface checks, ADC startup checks, and data integrity checks can be enabled on the interface to report errors in the ADC and during data transfer.
The complete analog front-end (AFE) solutions are packaged in a 32-pin TQFP package and are specified over the industrial temperature range of –40°C to +125°C.