84-pin (HFG) package image

ADS5474MHFGV ACTIVE

Radiation-hardness-assured (RHA), QMLV, 100-krad, ceramic, 14-bit, single, 400-MSPS ADC

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
MSL rating / Peak reflow Level-NC-NC-NC
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
  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (HFG) | 84
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1 | OTHER

Features for the ADS5474-SP

  • 400 MSPS Sample Rate
  • 14 Bit Resolution, 10.9 Bits Effective Number of
    Bits (ENOB)
  • 5962R13208:
    • Radiation Hardness Assurance (RHA) up to
      TID 100 krad (Si)
    • Total Ionizing Dose 100 krad (Si)
    • ELDRS free 100 krad (Si)
    • SEL/SEU characterized
  • 1.28 GHz Input Bandwidth
  • SFDR = 78 dBc at 230 MHz and 400 MSPS
  • SNR = 69.8 dBFS at 230 MHz and 400 MSPS
  • 2.2 VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.5 W
  • Power Down Mode: 50 mW
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges
    of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference
    Circuit
  • Available in a 84-Pin Ceramic Nonconductive Tie-Bar
    Package (HFG)
  • Military Temperature Range:
    –55°C to +125°C Tcase
  • Engineering Evaluation (/EM) Samples are Available(1)
  • Pin-Similar and Compatible With 12- and 14-Bit Family:
    ADS5463-SP and ADS5444-SP

Description for the ADS5474-SP

The ADS5474 is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 is available in an 84-pin ceramic nonconductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to +125°C Tcase).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more