Packaging information
Package | Pins | SOIC (DW) | 28 |
---|---|
Package qty | Carrier: | 1,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 85 |
Qty | Price (USD) |
---|---|
1-99 | 33.509 |
100-249 | 29.785 |
250-999 | 24.485 |
1,000+ | 21.901 |
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
*For reference only
Package | Pins | SOIC (DW) | 28 |
---|---|
Package qty | Carrier: | 1,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 85 |
Qty | Price (USD) |
---|---|
1-99 | 33.509 |
100-249 | 29.785 |
250-999 | 24.485 |
1,000+ | 21.901 |
You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.
A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.
Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.
TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.
Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.