Packaging information
Package | Pins SOIC (DW) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 20 | TUBE |
Features for the ADS7807
- 35mW max POWER DISSIPATION
- 50 µW POWER-DOWN MODE
- 25 µs max ACQUISITION AND CONVERSION
- ±1.5LSB max INL
- DNL:16 Bits, No Missing Codes
- 86dB min SINAD WITH 1kHz INPUT
- ±10V, 0V TO +5V, AND 0V TO +4V INPUT RANGES
- SINGLE +5V SUPPLY OPERATION
- PARALLEL AND SERIAL DATA OUTPUT
- PIN-COMPATIBLE WITH THE 12-BIT ADS7806
- USES INTERNAL OR EXTERNAL REFERENCE
- 0.3" DIP-28 AND SO-28
All trademarks are the property of their respective owners.
Description for the ADS7807
The ADS7807 is a low-power, 16-bit, sampling Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with sample-and-hold, clock, reference, and microprocessor interface with parallel and serial output drivers.
The ADS7807 can acquire and convert 16-bits to within ±1.5LSB in 25µs max while consuming only 35mW max. Laser trimmed scaling resistors provide standard industrial input ranges of ±10V and 0V to +5V. In addition, a 0V to +4V range allows development of complete single-supply systems.
The ADS7807 is available in a 0.3" DIP-28 and SO-28, both fully specified for operation over the industrial 40°C to +85°C temperature range.