Packaging information
Package | Pins SOIC (DW) | 28 |
Operating temperature range (°C) -25 to 85 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the ADS7815
- 250kHz SAMPLING RATE
- COMPLETE WITH S/H, REF, CLOCK, ETC.
- 96dB min SFDR WITH 100kHz INPUT
- 82dB min SINAD WITH 100kHz INPUT
- ±2.5V INPUT RANGE
- 28LEAD SOIC
- APPLICATIONS
- WIRELESS BASE STATIONS
- SPECTRUM ANALYSIS
- IMAGING SYSTEMS
- DATA ACQUISITION
All trademarks are the property of their respective owners.
Description for the ADS7815
The ADS7815 is a complete 16bit sampling analogtodigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16bit capacitorbased SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spuriousfree dynamic range with a 100kHz fullscale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28lead SOIC package specified for operation over the industrial 25°C to +85°C temperature range.