Packaging information
Package | Pins CLGA (FQJ) | 40 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 120 | JEDEC TRAY (5+1) |
Features for the DLP2010
- 0.2-Inch (5.29-mm) diagonal micromirror array
- Displays 854 × 480 pixel array, in an orthogonal layout
- 5.4-micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization-independent aluminum micromirror surface
- 4-Bit SubLVDS input data bus
- Dedicated DLPC3430, or DLPC3435 display controllers and DLPA200x/DLPA3000 PMIC and LED driver for reliable operation
Description for the DLP2010
The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010 DMD, DLPC3430 or DLPC3435 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.