Packaging information
Package | Pins CLGA (FQD) | 98 |
Operating temperature range (°C) 10 to 70 |
Package qty | Carrier 5 | JEDEC TRAY (5+1) |
Features for the DLP4500NIR
- 0.45-Inch Diagonal Micromirror Array
- 912 × 1140 Resolution Array (>1 Million Micromirrors)
- Diamond Array Orientation Supports Side Illumination for Simplified, Efficient Optics Designs
- Capable of WXGA Resolution Display
- 7.6-µm Micromirror Pitch
- ±12° Tilt Angle
- 5-µs Micromirror Crossover Time (Nominal)
- Highly Efficient Steering of NIR Light
- Window Transmission Efficiency 96% Nominal ( 700 to 2000 nm, Single Pass Through Two Window Surfaces)
- Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
- Polarization-Independent Aluminum Micromirrors
- Array Fill Factor 92% (Nominal)
- Dedicated DLPC350 Controller for Reliable Operation
- Binary Pattern Rates Up to 4 kHz
- Pattern Sequence Mode for Control Over Each Micromirror in Array
- Integrated Micromirror Driver Circuitry
- 9.1-mm × 20.7-mm for Portable Instruments
- FQD Package With Enhanced Thermal Interface
Description for the DLP4500NIR
The DLP4500 NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP4500 NIR DMD is often combined with a single element detector to replace expensive InGaAs array-based detector designs, leading to high performance, cost-effective portable solutions.