355-pin (FLN) package image

DLP9500UVFLN ACTIVE

DLP® 0.95 1080p 2xLVDS UV Type-A DMD

Same as: DLPUVSN1FLN This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI-PD-AU
MSL rating / Peak reflow Level-NC-NC-NC
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
Package | Pins CLGA (FLN) | 355
Operating temperature range (°C) 20 to 30
Package qty | Carrier 12 | TRAY NON-STD

Features for the DLP9500UV

  • 0.95-Inch diagonal micromirror array
    • 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
    • 10.8-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with UV light (363 nm to 420 nm):
    • Window transmission 98% (Single Pass, Through Two Window Surfaces) (nominal)
    • Micromirror reflectivity 88% (Nominal)
    • Array diffraction efficiency 85% (Nominal)
    • Array fill factor 94% (Nominal)
  • Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 42.2-mm × 42.2-mm × 7-mm package footprint
  • Hermetic package

Description for the DLP9500UV

DLP9500UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500UV can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP95000UV chipset is a new digital micromirror device (DMD) addition to the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation beyond the visible spectrum into the UVA spectrum (363 nm to 420 nm). The DLP9500UV DMD is designed with a special window that is optimized for UV transmission.

The DLP9500UV is the 0.95 1080p DMD, with a hermetic package, that is sold with a dedicated DLPC410 controller required for high speed pattern rates of >23000 Hz (1-bit binary) and >1700 Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers). Refer to DLPC410, DLPA200, DLPR410, and DLP9500UV Functional Block Diagram.

Reliable function and operation of the DLP9500 UV requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

DLP9500 UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500 UV can be used to modulate the amplitude, direction, and/or phase of incoming light.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more