Packaging information
Package | Pins HTSSOP (DCA) | 64 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 28 | TUBE |
Features for the LM98555
- All CCD Drivers Integrated into One Package
- High Strength Drivers Designed Specifically for CCD Loads
- Ability to Scale Clock Driver Strength
- Skew Specifications Ensured
- Separate Input and Output Power Supplies
- CMOS Process Technology
- 64-Pin HTSSOP Package with Extended Power Handling Capability
Key Specifications
- Supply
Voltage
- Inputs 3.0 to 5.5V
- Drivers 4.5 to 5.8V
- Maximum Output Skew Between P1A and P2A Outputs 0.5 ns
- Maximum Power Handling 2.0W
All trademarks are the property of their respective owners.
Description for the LM98555
The LM98555 is a highly integrated driver circuit intended for CCD driving applications. It combines 25 drivers of varying drive strengths into one chip to provide a complete CCD driving solution. Due to this one-chip integration, optimal skew control is achieved for this demanding application.