Packaging information
Package | Pins FCBGA (CYP) | 841 |
Operating temperature range (°C) -40 to 100 |
Package qty | Carrier 44 | JEDEC TRAY (5+1) |
Features for the TMS320C6674
- Four TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
- 160 GMAC/80 GFLOP @ 1.25GHz
- 32KB L1P, 32KB L1D, 512KB L2 Per Core
- 4MB Shared L2
- Multicore Navigator and TeraNet Switch Fabric - 2 Tb
- Network Coprocessors- Packet Accelerator, Security Accelerator
- Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
- Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
- HyperLink - 50Gbaud Operation, Full Duplex
- Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
- 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
- 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
- Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
- UART Interface
- I2C Interface
- 16 GPIO Pins
- SPI Interface
- Sixteen 64-Bit Timers
- Three On-Chip PLLs
Description for the TMS320C6674
The TMS320C6674 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with four C66x CorePac DSPs, each core runs at 1.0 to 1.25 GHz enabling up to 5 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6674 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.