TIDA-010057

TIDA-010057

Design files

Overview

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data solution for our high performance 128-channel Tx/64-channel Rx ultrasound smart probe solution with TX7332 transmit chip and AFE5832LP receive chip. The power tree includes a single-stage transformer-less HV generation (up to +/- 80V & height <5mm) for transmit and the point-of-load LV for the AFEs & FPGA from a 5V USB Type-C™ input. This design enables low-noise (<10mV ripple) efficient rails and better thermal performance (< 10°C temp rise) achieving system efficiency ~80%, receive data SNR > 55dB and ultra-compact size (90mm x 45mm x 20mm). All power rails can be synchronized to an external clock using our integrated buffer-divider CDCE949. This design also supports 1S battery input with a normal ultrasound operation of up to 2 hours.

Features
  • Transformer less dual rail HV (±80V @ 25 mA) generation from 5V USB in single stage implementation to meet component height requirement of < 5mm
  • Low ripple and LV supply for the front end and FPGA from a 5V USB Type-C input
  • Compact board size (< 90mm x 45 mm x 20mm)
  • End to End System Efficiency ~80% running at full load
  • SNR > 55dB (Noise Floor below -90dB)
  • EN/DISABLE supplies for power optimization and all rails can be synchronized to external clock
  • Accurate real time power consumption measurement using high performance instrumentation amplifiers INA231
  • High speed data acquisition over USB Type C up to 4.2 Gbps
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEP0.PDF (12919 KB)

Reference design overview and verified performance test data

TIDM592.PDF (285 KB)

Detailed overview of design layout for component placement

TIDM591.PDF (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM594A.ZIP (6926 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFU8.ZIP (3652 KB)

Design file that contains information on physical board layer of design PCB

TIDM593.PDF (3590 KB)

PCB layer plot file used for generating PCB design layout

TIDM590A.PDF (1165 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Clock buffers

LMV112 — 40-MHz dual clock buffer

Data sheet: PDF
Clock generators

CDCE949 — Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
DC/DC controllers

LM3488 — 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators

Data sheet: PDF | HTML
DC/DC converters

TPS54218 — 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter

Data sheet: PDF | HTML
DC/DC converters

TPS61178 — 20-V, 10-A fully integrated sync boost with load disconnect

Data sheet: PDF | HTML
Digital power monitors

INA231 — 28V, 16-bit, i2c output current/voltage/power monitor w/alert in wcsp

Data sheet: PDF | HTML
ESD protection diodes

TPD2EUSB30 — Dual 0.7-pF, 5.5-V ±8-kV ESD protection diode with 5-A surge rating for USB 3.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5910 — 300-mA, low-noise, low-IQ, low-dropout voltage regulator with reverse current protection & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74201 — 1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39 — 150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM23601 — 36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
Protocol & bus switches & muxes

HD3SS3220 — 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultrasound Smart Probe Power Supply Reference Design PDF | HTML May 11, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos