TPS62770
Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP
TPS62770
- VIN Range 2.5 V to 5.5 V
- 370 nA Iq Step-Down Converter
- 8 Selectable Output Voltages (1.0V to 3.0V)
- 300 mA Output Current
- Output Discharge Function
- Slew Rate Controlled Load Switch with Discharge
Function - Dual Mode Step-Up Converter
- Load Disconnect
- Constant Output Voltage Adjustable up to 15 V
(VFB 0.8 V) / 12 V Fixed - LED Current Driver with PWM to Current
Conversion (max VFB Voltage 200 mV @ D =
100%)
- Tiny 16pin 1.58 × 1.58mm WCSP Package 0.4mm
pitch
The TPS62770 is a tiny power solution for wearable applications including a 370nA ultra low Iq step-down converter, a slew rate controlled load switch and a dual mode step-up converter. The output voltage of the step-down converter can be selected with three VSEL pins between 1.0 V, 1.05 V, 1.1 V, 1.2 V, 1.8 V, 1.9 V, 2.0 V and 3.0 V. The output voltage can be changed during operation. In shutdown mode, the output of the step-down converter is pulled to GND. The integrated load switch is internally connected to the output of the step-down converter and features slew rate control during turn on phase. Once turned off, its output is connected to GND.
The dual mode step-up converter can generate a constant output voltage up to 15 V, such as PMOLED supply; or, a constant output current, such as LED back light supply. The output voltage can be adjusted up to 15 V with external resistors, or set to fixed 12 V by connecting the FB pin to VIN. The device features an internal over voltage protection of 17.7 V in case the FB node is left open or tight to GND. It includes an internal rectifier and load disconnect function. When used as constant output current driver, the device offers a PWM to analog converter to scale down the reference voltage according to the duty cycle of the PWM signal.
The device is available in a small 16pin 0.4mm pitch WCSP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS62770 Multi-Rail DC/DC Converter For Wearable Applications datasheet (Rev. B) | PDF | HTML | 11 Apr 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) | PDF | HTML | 23 May 2022 | |
White paper | Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies | 14 Oct 2019 | ||
Analog Design Journal | Methods of output-voltage adjustment for DC/DC converters | 14 Jun 2019 | ||
Analog Design Journal | Understanding 100% mode in low-power DC/DC converters | 22 Jun 2018 | ||
Analog Design Journal | Testing tips for applying external power to supply outputs without an input voltage | 24 Oct 2016 | ||
EVM User's guide | TPS62770EVM-734 Users Guide | 10 Mar 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62770EVM-734 — TPS62770 Multi-Rail DC/DC Converter Evaluation Module
The TPS62770EVM-734 is designed to help the users easily evalaute and test the operation and functionality of the TPS62770 Multi Rail DC/DC Converter. The EVM provides two independend power stage solutions, optimized for small solution as well as providing full feature set. The power stage provides (...)
TPS62770 PSpice Unencrypted Transient Model (Rev. A)
PMP21884 — Tiny, ultra-low IQ DC/DC power supply with battery charging reference design for wearables
PMP9792 — Multi-Rail, Low Iq Power Reference Design for Wearable Applications
Package | Pins | Download |
---|---|---|
DSBGA (YFP) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.