TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package | TI.com

TPS62110-Q1 (ACTIVE) Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package

 

Description

The TPS62110 is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 2-cell Li-ion battery or from a 12-V or 15-V rail.

The TPS62110 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 µA. The TPS62110 is available in the 16-pin (RSA) QFN package and operates over a free-air temperature range of –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 3.1-V to 17-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to 16 V
  • Synchronizable to External Clock Signal up to 1.4 MHz
  • Up to 1.5-A Output Current
  • High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16 Pin QFN Package

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62110-Q1 Order now 3.1     17     1.2     16     1.5     1     800     1400     0.02     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Voltage Mode     100     -40 to 125     Automotive     QFN | 16     Converter     16QFN: 16 mm2: 4 x 4 (QFN | 16)