Data converters

High-speed ADCs - Featured products

Whether you seek an ultra-high-speed analog-to-digital converter (ADC) to enable next-generation ingenuity, our high-speed ADCs portfolio provides high-performance, low-power, small-size solutions to enhance your system. Our high-speed ADC product expertise and support will guide you every step of the way, empowering you to revolutionize our world.

Achieve breakthrough performance with ultra-high-speed ADCs

Our ultra-high-speed ADCs provide the widest signal bandwidth, while offering the highest dynamic range and sampling speed. Our ADCs enable you to directly capture and synthesize high-bandwidth signals, with sample rates ranging from 1 to 6.4 GSPS for ADCs.

Our portfolio includes the latest generation of RF-sampling ADCs that can process signals at frequencies up to 10 GHz, operating through L, S and X bands. This allows you to process the widest bandwidth instantaneously, while reducing bill of materials and board space, and simplifying circuitry in a variety of industrial applications, including aerospace and defense, wireless infrastructure, test and measurement, and laser scanning.

Featured ultra-high-speed ADCs

ADC12DL3200

Industry's fastest 12-bit, dual-channel (3.2 GSPS) or single-channel (6.4 GSPS), LVDS interface, RF-sampling ADC

DAC38RF89

14-bit, dual-channel, 8.4-GSPS, 1x-24x interpolating, 5- and 7.5-GHz PLL DAC

ADC08DJ3200

Industry’s lowest CER, 8-bit, dual-channel (3.2 GSPS) or single-channel (6.4 GSPS) JESD204B interface, RF-sampling ADC

Maximize performance while optimizing your power budget

Our high-speed ADCs enhance your performance by meeting your low-power design requirements through high channel density, low power consumption and superior thermal management.  Our low-power, high-speed ADCs 10 to 900 MSPS and 7 to 12 bits. They lower system cost and overall system size for a variety of industrial applications, including motor-drive diagnostics, grid infrastructure, test and measurement equipment, wireless infrastructure, data acquisition, and aerospace and defense.

Featured low-power, high-speed ADCs

ADC3444

Industry's lowest power, 14-bit, quad-channel, 125-MSPS ADC with 391-mW power consumption

ADS4149

14-Bit, 250-MSPS ADC that achieves high dynamic performance, while consuming extremely low power at 1.8V supply

ADC12D800RF

12-bit, dual-channel (800 MSPS) or single-channel (1.6 GSPS), RF-sampling ADC

Obtain peak performance with higher resolution at your desired speed

When your system demands the highest performance available, our high-speed ADCs deliver the performance you need while offering design flexibility with higher effective number of bits (ENOB). Our high-performance, high-speed ADCs sample up to 900 MSPS, featuring higher signal-to-noise ratios (SNR) and ENOB, and best-in-class dynamic range with 14- to 16-bit resolution. These features allow you to increase the signal intelligence in a variety of industrial applications, including motor-drive diagnostics, grid infrastructure, test and measurement equipment, wireless infrastructure, data acquisition, and aerospace and defense.

Featured high-performance, high-speed ADCs

ADS54J64

14-bit, quad-channel (500 MSPS) or dual-channel (1 GSPS) ADC

ADC32RF44

14-bit, 2.6-GSPS, dual-channel, ADC that supports RF sampling with input frequencies up to 4 GHz and beyond

ADC31JB68

16-bit, single-channel, 500-MSPS, JESD204B interface ADC