SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCASP3_ACLKR | IO | MCASP Receive Bit Clock | AM37 |
MCASP3_ACLKX | IO | MCASP Transmit Bit Clock | AM37 |
MCASP3_AFSR | IO | MCASP Receive Frame Sync | AP38 |
MCASP3_AFSX | IO | MCASP Transmit Frame Sync | AP38 |
MCASP3_AXR0 | IO | MCASP Serial Data (Input/Output) | AN38 |
MCASP3_AXR1 | IO | MCASP Serial Data (Input/Output) | AM35 |
MCASP3_AXR2 | IO | MCASP Serial Data (Input/Output) | AM36 |