SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCU_OSPI1_CLK | O | OSPI Clock | F32 |
MCU_OSPI1_DQS | I | OSPI Data Strobe (DQS) or Loopback Clock Input | F31 |
MCU_OSPI1_LBCLKO | IO | OSPI Loopback Clock Output | C31 |
MCU_OSPI1_CSn0 | O | OSPI Chip Select 0 (active low) | G32 |
MCU_OSPI1_CSn1 | O | OSPI Chip Select 1 (active low) | G33 |
MCU_OSPI1_D0 | IO | OSPI Data 0 | E35 |
MCU_OSPI1_D1 | IO | OSPI Data 1 | D31 |
MCU_OSPI1_D2 | IO | OSPI Data 2 | G31 |
MCU_OSPI1_D3 | IO | OSPI Data 3 | F33 |