SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
WKUP_GPIO0_0 | IO | General Purpose Input/Output | H38 |
WKUP_GPIO0_1 | IO | General Purpose Input/Output | J34 |
WKUP_GPIO0_2 | IO | General Purpose Input/Output | J35 |
WKUP_GPIO0_3 | IO | General Purpose Input/Output | J36 |
WKUP_GPIO0_4 | IO | General Purpose Input/Output | H35 |
WKUP_GPIO0_5 | IO | General Purpose Input/Output | K36 |
WKUP_GPIO0_6 | IO | General Purpose Input/Output | L37 |
WKUP_GPIO0_7 | IO | General Purpose Input/Output | L36 |
WKUP_GPIO0_8 | IO | General Purpose Input/Output | L35 |
WKUP_GPIO0_9 | IO | General Purpose Input/Output | L34 |
WKUP_GPIO0_10 | IO | General Purpose Input/Output | L33 |
WKUP_GPIO0_11 | IO | General Purpose Input/Output | M38 |
WKUP_GPIO0_12 | IO | General Purpose Input/Output | J37 |
WKUP_GPIO0_13 | IO | General Purpose Input/Output | K38 |
WKUP_GPIO0_14 | IO | General Purpose Input/Output | H37 |
WKUP_GPIO0_15 | IO | General Purpose Input/Output | K37 |
WKUP_GPIO0_16 | IO | General Purpose Input/Output | E32 |
WKUP_GPIO0_17 | IO | General Purpose Input/Output | D32 |
WKUP_GPIO0_18 | IO | General Purpose Input/Output | C34 |
WKUP_GPIO0_19 | IO | General Purpose Input/Output | B33 |
WKUP_GPIO0_20 | IO | General Purpose Input/Output | B32 |
WKUP_GPIO0_21 | IO | General Purpose Input/Output | C33 |
WKUP_GPIO0_22 | IO | General Purpose Input/Output | C35 |
WKUP_GPIO0_23 | IO | General Purpose Input/Output | D33 |
WKUP_GPIO0_24 | IO | General Purpose Input/Output | D34 |
WKUP_GPIO0_25 | IO | General Purpose Input/Output | E34 |
WKUP_GPIO0_26 | IO | General Purpose Input/Output | E33 |
WKUP_GPIO0_27 | IO | General Purpose Input/Output | A32 |
WKUP_GPIO0_28 | IO | General Purpose Input/Output | A33 |
WKUP_GPIO0_29 | IO | General Purpose Input/Output | B34 |
WKUP_GPIO0_30 | IO | General Purpose Input/Output | C32 |
WKUP_GPIO0_31 | IO | General Purpose Input/Output | F32 |
WKUP_GPIO0_32 | IO | General Purpose Input/Output | C31 |
WKUP_GPIO0_33 | IO | General Purpose Input/Output | F31 |
WKUP_GPIO0_34 | IO | General Purpose Input/Output | E35 |
WKUP_GPIO0_35 | IO | General Purpose Input/Output | D31 |
WKUP_GPIO0_36 | IO | General Purpose Input/Output | G31 |
WKUP_GPIO0_37 | IO | General Purpose Input/Output | F33 |
WKUP_GPIO0_38 | IO | General Purpose Input/Output | G32 |
WKUP_GPIO0_39 | IO | General Purpose Input/Output | G33 |
WKUP_GPIO0_40 | IO | General Purpose Input/Output | C38 |
WKUP_GPIO0_41 | IO | General Purpose Input/Output | C37 |
WKUP_GPIO0_42 | IO | General Purpose Input/Output | E38 |
WKUP_GPIO0_43 | IO | General Purpose Input/Output | E37 |
WKUP_GPIO0_44 | IO | General Purpose Input/Output | D38 |
WKUP_GPIO0_45 | IO | General Purpose Input/Output | D37 |
WKUP_GPIO0_46 | IO | General Purpose Input/Output | E36 |
WKUP_GPIO0_47 | IO | General Purpose Input/Output | B37 |
WKUP_GPIO0_48 | IO | General Purpose Input/Output | D36 |
WKUP_GPIO0_49 | IO | General Purpose Input/Output | M33 |
WKUP_GPIO0_50 | IO | General Purpose Input/Output | B36 |
WKUP_GPIO0_51 | IO | General Purpose Input/Output | A35 |
WKUP_GPIO0_52 | IO | General Purpose Input/Output | B35 |
WKUP_GPIO0_53 | IO | General Purpose Input/Output | A36 |
WKUP_GPIO0_54 | IO | General Purpose Input/Output | G38 |
WKUP_GPIO0_55 | IO | General Purpose Input/Output | H36 |
WKUP_GPIO0_56 | IO | General Purpose Input/Output | M37 |
WKUP_GPIO0_57 | IO | General Purpose Input/Output | M36 |
WKUP_GPIO0_58 | IO | General Purpose Input/Output | K35 |
WKUP_GPIO0_59 | IO | General Purpose Input/Output | K34 |
WKUP_GPIO0_60 | IO | General Purpose Input/Output | K33 |
WKUP_GPIO0_61 | IO | General Purpose Input/Output | F38 |
WKUP_GPIO0_62 | IO | General Purpose Input/Output | C36 |
WKUP_GPIO0_63 | IO | General Purpose Input/Output | N33 |
WKUP_GPIO0_64 | IO | General Purpose Input/Output | N35 |
WKUP_GPIO0_65 | IO | General Purpose Input/Output | M35 |
WKUP_GPIO0_66 | IO | General Purpose Input/Output | N34 |
WKUP_GPIO0_67 | IO | General Purpose Input/Output | M34 |
WKUP_GPIO0_68 | IO | General Purpose Input/Output | F36 |
WKUP_GPIO0_69 | IO | General Purpose Input/Output | J38 |
WKUP_GPIO0_70 | IO | General Purpose Input/Output | F37 |
WKUP_GPIO0_71 | I | General Purpose Input/Output | P36 |
WKUP_GPIO0_72 | I | General Purpose Input/Output | V36 |
WKUP_GPIO0_73 | I | General Purpose Input/Output | T34 |
WKUP_GPIO0_74 | I | General Purpose Input/Output | T36 |
WKUP_GPIO0_75 | I | General Purpose Input/Output | P34 |
WKUP_GPIO0_76 | I | General Purpose Input/Output | R37 |
WKUP_GPIO0_77 | I | General Purpose Input/Output | R33 |
WKUP_GPIO0_78 | I | General Purpose Input/Output | V38 |
WKUP_GPIO0_79 | I | General Purpose Input/Output | Y38 |
WKUP_GPIO0_80 | I | General Purpose Input/Output | Y34 |
WKUP_GPIO0_81 | I | General Purpose Input/Output | V34 |
WKUP_GPIO0_82 | I | General Purpose Input/Output | W37 |
WKUP_GPIO0_83 | I | General Purpose Input/Output | AA37 |
WKUP_GPIO0_84 | I | General Purpose Input/Output | W33 |
WKUP_GPIO0_85 | I | General Purpose Input/Output | U33 |
WKUP_GPIO0_86 | I | General Purpose Input/Output | Y36 |
WKUP_GPIO0_87 | IO | General Purpose Input/Output | G34 |
WKUP_GPIO0_88 | IO | General Purpose Input/Output | L38 |