SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
EHRPWM_SOCA | O | EHRPWM Start of Conversion A | AE37 |
EHRPWM_SOCB | O | EHRPWM Start of Conversion B | AD34 |
EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | AJ38 |
EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | AC32 |
EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | AK35 |
EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | AC35 |
EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | AF36 |
EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | AJ37 |