SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MMC1 interface is compliant with the SD Host Controller Standard Specification 4.10 and SD Physical Layer Specification v3.01 as well as SDIO Specification v3.00 and they support the following SD Card applications:
Table 6-67 presents the required DLL software configuration settings for MMC1 timing modes.
REGISTER NAME | MMCSD12_SS_PHY_CTRL_4_REG | MMCSD12_SS_PHY_CTRL_5_REG | ||||
---|---|---|---|---|---|---|
BIT FIELD | [20] | [15:12] | [8] | [4:0] | [2:0] | |
BIT FIELD NAME | OTAPDLYENA | OTAPDLYSEL | ITAPDLYENA | ITAPDLYSEL | CLKBUFSEL | |
MODE | DESCRIPTION | DELAY ENABLE | DELAY VALUE | INPUT DELAY ENABLE | INPUT DELAY VALUE | DELAY BUFFER DURATION |
Default Speed | 4-bit PHY operating 3.3 V, 25 MHz | 0x0 | 0x0 | 0x0 | 0x0 | 0x7 |
High Speed | 4-bit PHY
operating 3.3 V, 50 MHz | 0x0 | 0x0 | 0x0 | 0x0 | 0x7 |
UHS-I SDR12 | 4-bit PHY
operating 1.8 V, 25 MHz | 0x1 | 0xF | 0x0 | 0x0 | 0x7 |
UHS-I SDR25 | 4-bit PHY
operating 1.8 V, 50 MHz | 0x1 | 0xF | 0x0 | 0x0 | 0x7 |
UHS-I SDR50 | 4-bit PHY
operating 1.8 V, 100 MHz | 0x1 | 0xC | 0x1 | Tuning | 0x7 |
UHS-I DR50 | 4-bit PHY
operating 1.8 V, 50 MHz | 0x1 | 0xC | 0x1 | 0x2 | 0x7 |
UHS-I SDR104 | 4-bit PHY operating 1.8, V 200 MHz | 0x1 | 0x5 | 0x1 | Tuning | 0x7 |
Table 6-68 presents timing conditions for MMC1.
PARAMETER | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
INPUT CONDITIONS | ||||||
SRI | Input slew rate | Default Speed, High Speed | 0.69 | 2.06 | V/ns | |
UHS–I SDR12, UHS–I SDR25 | 0.34 | 1.34 | V/ns | |||
USH-1 DDR50 | 1.00 | 2.00 | V/ns | |||
OUTPUT CONDITIONS | ||||||
CL | Output load capacitance | All modes | 1 | 10 | pF | |
PCB CONNECTIVITY REQUIREMENTS | ||||||
td(Trace Delay) | Propagation delay of each trace | UHS–I DDR50 | 240.03 | 1134 | ps | |
All other modes | 126 | 1386 | ps | |||
td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | UHS–I DDR50 | 20 | ps | ||
UHS–I SDR104 | 8 | ps | ||||
All other modes | 100 | ps |