SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(CLK) | Cycle time, CLK | DDR, 1.8V | 6 | 7.5 | ns |
DDR, 3.3V | 7.5 | 7.5 | ns | ||
tc(CLK) | Cycle time, CLK | SDR, 1.8V | 6 | 7.5 | ns |
SDR, 3.3V | 7.5 | 7.5 | ns |