SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCU_ADC0_REFN | A | ADC Reference (Negative) | U35 |
MCU_ADC0_REFP | A | ADC Reference (Positive) | R35 |
MCU_ADC0_AIN0 | A | ADC Input 0 | P36 |
MCU_ADC0_AIN1 | A | ADC Input 1 | V36 |
MCU_ADC0_AIN2 | A | ADC Input 2 | T34 |
MCU_ADC0_AIN3 | A | ADC Input 3 | T36 |
MCU_ADC0_AIN4 | A | ADC Input 4 | P34 |
MCU_ADC0_AIN5 | A | ADC Input 5 | R37 |
MCU_ADC0_AIN6 | A | ADC Input 6 | R33 |
MCU_ADC0_AIN7 | A | ADC Input 7 | V38 |