SPRSP92B February 2023 – December 2023 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
J1 | tc(TCK) | Cycle time minimum, TCK | 46.5(1) | ns | |
J2 | tw(TCKH) | Pulse width minimum, TCK high | 18.6(2) | ns | |
J3 | tw(TCKL) | Pulse width minimum, TCK low | 18.6(2) | ns | |
J4 | tsu(TDI-TCK) | Input setup time minimum, TDI valid to TCK high | 4.5 | ns | |
tsu(TMS-TCK) | Input setup time minimum, TMS valid to TCK high | 4.5 | ns | ||
J5 | th(TCK-TDI) | Input hold time minimum, TDI valid from TCK high | 2 | ns | |
th(TCK-TMS) | Input hold time minimum, TMS valid from TCK high | 2 | ns |