JAJSSJ5 December 2023 DRV8234
PRODUCTION DATA
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated. |
CVM2 | VM | GND | Bulk Capacitance, VM-rated. |
RIPROPI |
IPROPI |
GND |
Resistor from IPROPI pin to GND, sets the current regulation level. |
RnFAULT | System VCC |
nFAULT |
10 kΩ |
RRC_OUT | System VCC |
RC_OUT |
10 kΩ |
RPull-up | SDA, SCL, A0, A1 | VM | 2.2 kΩ |