JAJSSJ5 December 2023 DRV8234
PRODUCTION DATA
This parameter is used to select the motor voltage output filtering method (analog or digital) during PWM. The analog filter (0b) filters out the noise based on the voltage difference between the output pins. The digital filter (1b) multiplies the PWM duty cycle with VM to render an average output voltage. Settings are shown in Table 7-15. When analog filter is selected, the cut-off frequency can be selected using the OUT_FLT register. Recommended setting is the analog filter (0b).