JAJSSJ5 December 2023 DRV8234
PRODUCTION DATA
The RC_OUT pin has an open-drain output and is to be pulled up to a 5-V or 3.3-V supply. The RC_OUT pin outputs a pulse train corresponding to the number of ripples in the motor current. The positive pulse width of the pulse train is 50 μs.