JAJSRI9A October 2023 – March 2024 LM51772
ADVANCE INFORMATION
With this function the device can detect an low input voltage condition for the power stage to avoid a brown out condition. The detection threshold as well as the required hysteresis is adjustable with the external voltage divider on the EN/UVLO - pin.
The UVLO features an internal delay time (td(UVLO)) for the shutdown to avoid any undesired converter shutdown due to input noise on the UVLO detection pin. The voltage on the EN/UVLO - pin must below the VT-(UVLO) threshold for the delay time td(UVLO). Once these conditions are met the device logic will immediately stop the converter operation
If the EN/UVLO-pin voltage is above the VT+(EN) threshold the internal current source for the UVLO hysteresis is active. If the EN/UVLO-pin voltage is above the VT+(UVLO) threshold the internal current source for the UVLO hysteresis is off.