JAJSRI9A October 2023 – March 2024 LM51772
ADVANCE INFORMATION
Reference | Description | Part Number | Comment |
---|---|---|---|
RCOMP | 7.32kΩ | ||
CCOMP1 | 15nF, 50V Ceramic Capacitor | ||
CCOMP2 | 270pF, 50V Ceramic Capacitor | ||
CSS | 18nF, 50V Ceramic Capacitor or 20nF, 80V Ceramic Capacitor | GCM21B5C1H183JA16 or GCM21B5C1K203JA16 | |
RFB,top | 71. 5kΩ | ||
RFB,bot | 4.7kΩ | ||
CFB,ff | N/A | ||
RnFLT | 10kΩ | ||
RIMONOUT | 82kΩ | ||
CIN1 | 2 × 10µF, 50V Ceramic Capacitor | GCM32EC71H106KA03 | |
CIN2 | 1× 100μF, 63V Aluminum Capacitor | PCR1J101MCL1GS | |
M1 | N-Channel 40-V MOSFET, RDS(on) = 4.3 mΩ | SQJ422EP | |
M2 | N-Channel 40V MOSFET, RDS(on) = 4.3mΩ | SQJ422EP | |
M3 | N-Channel 40V MOSFET, RDS(on) = 4.3mΩ | SQJ422EP | |
M4 | N-Channel 40V MOSFET, RDS(on) = 4.3mΩ | SQJ422EP | |
RCS |
1.33mΩ |
3xKRL2012E-C-R004-F | |
L1 | 1.8μH, DCR = 3.2mΩ | IHLP-5050FD-A1 | |
COUT1 | 5 × 10µF, 50V Ceramic Capacitor | GCM32EC71H106KA03 | |
COUT2 | 1 × 100μF, 63V Aluminum Capacitor | PCR1J101MCL1GS | |
RISNS | 4mΩ | KRL2012E-C-R004-F | |
CBST1 | 0.1µF, 35V Ceramic Capacitor | GRT033R6YA104KE01 | |
CBST2 | 0.1µF, 35V Ceramic Capacitor | GRT033R6YA104KE01 | |
CVCC | 22µF, 6.3V Ceramic Capacitor | GRT188R61A226ME13 | |
RUVLO,top | 75kΩ | ||
RUVLO,bot |
12.4kΩ |
||
RSLOPE | 5.1kΩ | ||
RCFG2 | 8.3kΩ | ||
RRT | 39kΩ |