JAJSTE0 March 2024 LMK05318B-Q1
PRODUCTION DATA
The runt pulse monitor uses a window detector to validate input clock pulses that arrive within the nominal clock period minus a programmable early window threshold (TEARLY). When an input pulse arrives after TEARLY, the pulse is considered valid and the runt pulse flag is cleared. When an early or runt input pulse arrives before TEARLY, the monitor sets the flag immediately to disqualify the input.
Typically, TEARLY must be set lower than the shortest clock period (including cycle-to-cycle jitter) of the input. The early pulse monitor can act as a coarse frequency detector with faster detection than the ppm frequency detector. The early pulse monitor is supported for input frequencies between 2kHz and fVCO1/12 and must be disabled when outside of this range.