JAJSTE0 March 2024 LMK05318B-Q1
PRODUCTION DATA
The TICS Pro software tool for EVM programming has a step-by-step design flow to enter the user-selected clock design parameters, calculate the frequency plan, and generate the device register settings for the desired configuration. The register map data (hex format) or SRAM/EEPROM map data can be exported to enable host programming of the LMK05318B-Q1 on start-up.
If desired, customers can send a TICS Pro setup file (.tcs) to TI to review and optimize the configuration settings.