JAJSKL8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
Typical power-consumption test patterns consist of sixteen 30-bit receive words in 1-channel mode, eight 30-bit receive words in 2-channel mode and five 30-bit receive words in 3-channel mode. The pattern repeats itself throughout the entire measurement. It is assumed that every possible code on the RGB outputs has the same probability to occur during typical device operation.
WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0x0000007 |
2 | 0xFFF0007 |
3 | 0x01FFF47 |
4 | 0xF0E07F7 |
5 | 0x7C3E1E7 |
6 | 0xE707C37 |
7 | 0xE1CE6C7 |
8 | 0xF1B9237 |
9 | 0x91BB347 |
10 | 0xD4CCC67 |
11 | 0xAD53377 |
12 | 0xACB2207 |
13 | 0xAAB2697 |
14 | 0x5556957 |
15 | 0xAAAAAB3 |
16 | 0xAAAAAA5 |
WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0x0000001 |
2 | 0x03F03F1 |
3 | 0xBFFBFF1 |
4 | 0x1D71D71 |
5 | 0x4C74C71 |
6 | 0xC45C451 |
7 | 0xA3aA3A5 |
8 | 0x5555553 |
WORD | Test Pattern: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0xFFFFFF1 |
2 | 0x0000001 |
3 | 0xF0F0F01 |
4 | 0xCCCCCC1 |
5 | 0xAAAAAA7 |