JAJSKL8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
PD | Device Power Dissipation | VDDx = 1.8 V, TA = 25°C, all outputs terminated with 10 pF | fCLK = 4 MHz | 16.8 | mW | |
fCLK = 65 MHz | 64.7 | |||||
VDDx = 1.95 V, TA = –40°C, all outputs terminated with 10 pF | fCLK = 4 MHz | 27.4 | mW | |||
fCLK = 65 MHz | 128.8 |