over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Supply voltage range | VDD(2), VDDPLLA, VDDPLLD, VDDLVDS | –0.3 | 2.175 | V |
Voltage range at any input or output terminal | When VDDx > 0 V | –0.5 | 2.175 | V |
When VDDx ≤ 0 V | –0.5 | VDD + 2.175 |
Ouput current, IO | ±5 | | mA |
Storage temperature, Tstg | –55 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to the GND terminals