JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The upper four bits are fixed at 0.
The lower seven bits are programmable.
Use Equation 10 to calculate the actual output current for a given mantissa and exponent.
The default values and allowable ranges for each device are summarized below:
DEVICE | OC_FAULT_LIMIT | UNIT | ||
---|---|---|---|---|
MIN | DEFAULT | MAX | ||
TPS546C23 | 5 | 42 | 52 | A |