JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
default: 000 0011 1100 (binary) 60 (decimal) (equivalent VOUT_TRANSITION_RATE = 1 mV/µs)
NOTE
Using VOUT_TRANSITION_RATE to slew Vref faster than the voltage loop can track is possible. This usage causes a control related overshoot/undershoot response on the output voltage.
VOUT_TRANSITION rate (mV/µs) | VOUT_TRANSITION Mantissa (d) | |
---|---|---|
Greater than | Less than or equal to | |
0.067 | — | 5 |
0.1 | 5 | 7 |
0.143 | 7 | 12 |
0.222 | 12 | 17 |
0.333 | 17 | 25 |
0.5 | 25 | 47 |
1 | 47 | 79 |
1.5 | 79 | — |