JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
A reference digital-to-analog converter (DAC) with a 350-mV to 1650-mV range and 2–9-V (1.953 mV) resolution connects to the noninverting input of the error amplifier. The tight tolerance on the reference voltage allows the user to design power supply with very-high DC accuracy.