JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The upper four bits are fixed at 0.
Lower seven bits are programmable.
The actual output warning current level for a given mantissa and exponent is:
The default values and allowable ranges for each device are summarized below:
DEVICE | OC_WARN_LIMIT | UNIT | ||
---|---|---|---|---|
MIN | DEFAULT | MAX | ||
TPS546C23 | 4 | 37 | 50 | A |