JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
According to the value in the ON_OFF_CONFIG register, the devices can be commanded to use the CNTL pin to enable or disable regulation, regardless of the state of the OPERATION command. The CNTL pin can be configured as either active high or active low (inverted) logic.