JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
These trim bits are provided so the user can adjust the HSOC threshold to account for the application-specific requirements for input-voltage sensing parasitics and component-current handling. The bit settings are defined as follows:
BIT VALUE | ACTION |
---|---|
00 | HSOC change from default = 0 |
01 | HSOC change from default = 12.5% |
10 | HSOC change from default = –25% |
11 | HSOC change from default = –12.5% |