JAJSCG5C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The PMBus specification dictates that the data word for the VOUT_MODE command is one byte that consists of a 3-bit mode and 5-bit exponent parameter, as shown below. The 3-bit mode sets whether the device uses the Linear or Direct modes for output voltage related commands. The 5-bit parameter sets the exponent value for the linear data mode. The mode and exponent parameters are fixed and do not permit the user to change the values.
For loop slave device, this command cannot be accessed. Any writes to this command will be ignored. An attempt to read or write this command will result in a NACK’d command, the reporting of an IVC fault, and triggering of SMB_ALERT.
COMMAND | VOUT_MODE | |||||||
---|---|---|---|---|---|---|---|---|
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | Mode | Exponent | ||||||
Default Value | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 1 |