JAJU510H March 2018 – December 2022
As shown in the architecture overview, the main switching device needs to support the full switching voltage. To support the 1000-V DC link voltage of this design, use 1200-V FETs; however, at this voltage, the migration to SiC is necessitated by several factors:
The middle switches are only exposed to half of the DC link voltage, or 500 V in this design. As such, a 650-V device is acceptable. A full SiC design provides the best performance due to these same features. For this design, the reverse recovery loss and voltage overshoot limits the device selection. As such, a 1200-V SiC MOSFET + 650-V MOSFET design is used.
Conduction loss is mainly determined by the RDS(on) of the 1200-V SiC MOSFET and the on RDS(on) of the 650-V SiC MOSFET. The 75-mΩ SiC devices have a good high-temperature performance, and the RDS(on) only increases 40% at 150°C junction temperature. With the high temperature I-V curve in the data sheet, calculate the conduction loss on the devices.
Switching loss is a function of the switching frequency and switching energy of each switching transient, the switching energy is related with device current and voltage at the switching transient. Using the switching energy curve in the data sheet, one can estimate the total switching loss.
Similarly, the conduction loss and switching loss can be estimated for all the devices and efficiency can be estimated. With the thermal impedance information of the thermal system design, the proper device rating can be selected. The 1200-V/75-mΩ SiC MOSFET and 650-V/60-mΩ SiC MOSFET is a good tradeoff among thermal, efficiency and cost.