SNOAA35D April 2023 – December 2023 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
Because the classic and new quad die are both fabricated in the USA, attention must be paid to the particular fab site location (20L) fields.
For the quad LM339 or LM2901, if the Chip Site of Origin (20L) CCO: field says SHE, then this is the classic (SFAB) die.
For the quad LM339 or LM2901, if the Chip Site of Origin (20L) CCO: field says RFB, then this is the new (RFAB) die.
Please ignore the(2P) REV: x field (crossed out above) to determine which die is used. This field is the revision of the particular die used and does not represent which core die design is used. This has caused some confusion in the past.