SPRUJ86B October 2023 – May 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card uses one port of RGMII signals and the PRU0 core of the PRU-ICSS to be connected to a 48pin ethernet PHY (DP83TG730SWRHARQ1). The PHY is configured to advertise 1-Gb operation. The ethernet data signals of the PHY are terminated to an RJ45 Connector. LEDs are used to indicate link status and activity.
The Ethernet PHY requires three separate power sources. There are two dedicated LDO for the 1.1V and 2.5V supplies for the Ethernet PHY. The VDDIO supply for the ethernet PHY is supplied through a load switch (U16) that is enabled once the 2.5V power good signal is driven high.
The RGMII2 port of the CPSW signals are internally muxed on the same balls as the PRU-ICSS ethernet signals. To use RGMII2, the balls must be set to the appropriate mux mode for RGMII2.
There are series termination resistors on the transmit and receive clock signals located near the AM263Px SoC.
The MDIO and Interrupt signals from the SoC to the PHY require 2.2KΩ pull up resistors to the I/O supply voltage for proper operation. The interrupt signal is driven by a GPIO signal that is mapped from the AM263Px SoC.
The reset signal for the Ethernet PHY is driven by a 2-input AND gate. The AND inputs of the gate are a GPIO signal that is generated by the IO Expander and PORz.
The Ethernet PHY uses many functional pins as strap option to place the device into specific modes of operation.
Functional Pin | Default Mode | Mode in CC | Function |
---|---|---|---|
RX_D0 | 0 | 0 | PHY address: 0000 |
RX_D1 | 0 | 0 | |
JTAG_TDO/GPIO_1 | 0 | 0 | RGMII to Copper |
RX_D3 | 0 | 0 | |
RX_D2 | 0 | 0 | |
LED_0 | 0 | 0 | Auto-negotiation, 1000/100/10 advertised, auto MDI-X |
RX_ER | 0 | 0 | |
LED_2 | 0 | 0 | |
RX_DV | 0 | 0 | Port Mirroring Disabled |