SPRUJ86B October 2023 – May 2024 AM263P4 , AM263P4-Q1
The control card supports multiple user push buttons that provide reset inputs and user interrupts to the processor.
Table 3-13 lists the push buttons that are placed on the top side of the AM263Px control card board.
Push Button | Signal | Function |
---|---|---|
SW11 | INTn | User Interrupt signal |
SW10 | PORz | SoC PORz reset input |
SW12 | RESETn | SoC warm reset input |