The Sitara AM263Px Control card
development kit contains the following items:
- AM263Px Sitara series control
card development board
- Type-A to Micro-B USB cable (1
meter length)
- USB Type-C cable (1 meter
length)
Note: The maximum length of the IO cables
shall not exceed 3 meters.
Not included:
- HSEC 180-pin baseboard docking
station
- Standoffs
- USB Type-C 5V/3A AC/DC supply and
cable