SPRUJ86B October 2023 – May 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card Evaluation Module (EVM) is an evaluation and development board for the Texas Instruments Sitara™ AM263Px series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263Px MCUs with on-board emulation for programming and debugging as well as buttons and LED for a simple user interface. The control card also enables header pin access to key signals through the use of a high speed edge connector (HSEC) baseboard docking station for rapid prototyping.